https://sps.stage.honeywell.com/us/en/search-results.html

Labels & Tags

Duratran Syntran Film Label

Duratran Syntran Film Label

Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers. Our Duratran™: thermal transfer labels are available in both paper stock and synthetic stock. Synthetic or ":film": labels meet the needs of more challenging environmental applications, with rugged qualities including:

  • Tear resistance
  • Aggressive adhesives
  • Moisture and heat resistance

These qualities make Duratran labels the right choice for applications in the outdoors or in harsh manufacturing environments.

  • Medium Abrasion Resistance.
  • Outdoor 12+ months.
  • Min. App. Temp. 35°:F Service Temp. -20°: to 160°:F.
  • Medium Chemical Resistance.

FanTastock™: thermal transfer film labels are exceptionally durable when applied with thermally sensitive ink ribbons, producing barcodes that are both visible-light and infrared scannable. The Duratran thermal transfer product portfolio includes a broad array of synthetic labels that offer excellent tear-resistance, aggressive adhesives, and/or high moisture- and heat-resistance. For optimum performance, use Duratran thermal transfer printer supplies with ThermaMAX ribbons. Several grades of FanTastock provide rugged scan characteristics to survive harsh environments.

Image
SKU
Description
alt
E04222
alt
E25744