Industrial
I-Class Mark II Industrial Printer
I-Class Mark II Industrial Printer
The I-Class Mark II family of mid-range industrial barcode printers can easily keep up with high-speed label demand applications. With a state-of-the-art processor, printer throughput is very fast. And thanks to a modular design, it’:s easy to add and/or change printer options to upgrade and reconfigure as your business needs grow.
- Communication ports include serial, parallel, USB, LAN, and two USB Host ports and an SDIO, WLAN, and GPIO interface card.
- Modular design allows for user field-upgradeable options like thermal transfer and internal rewinder.
- Wide printhead access makes the I-Class Mark II easy to maintain with quick printhead and platen roller replacement.
- Rugged construction features a gear-driven design and durable die-cast aluminum frame.
- Graphic display includes an easy-to-read 7-button 128 x 64 LCD display for user-friendly label configuration.
I-Class Mark II mid-range industrial barcode printers have the speed and rugged durability you need for high-productivity applications in shipping and receiving, product identification, pharmacy labeling and asset tracking. With a legendary reputation in the industry as a high-quality printer, I-Class Mark II printers are competitively priced, reliable and easy to integrate. I-Class Mark II printers are loaded with many standard features, including a fast processor, large memory, and a wide selection of communication ports. Plus, the IntelliSEAQ™: print head features a durable coating, better abrasion resistance, and longer life. I-Class Mark II printers are versatile, too. Use them in a wide variety of industrial applications with a range of media compatibility, connectivity, emulation support and options.
Specifications at a glance:
- Printhead: Direct thermal: optional thermal transfer
- Media roll width: 25.4 mm to 118.1 mm (1.0 in to 4.7 in)
- Maximum print width: 105.7 mm (4.16 in)
- Print speed: •: I-4212e: 304 mms (12 ips), 8 mmps (203 dpi) •: I-4310: 254 mms (10 ips), 12 mmps (300 dpi) •: I-4606: 152 mms (6 ips), 24 mmps (600 dpi)
- Ethernet-wired LAN 10/100, W-LAN with WPA2 security protocol, 2 USB Host Ports and SDIO, GPIO interface card
Features
- Features
- 5 Languages
- Rugged
- Easy to Upgrade
- Door Options
- Standard
- Compatible Software
- NETira CT
- NETira LD
- Compatible Drivers
- Windows Vista
- Windows XP
- Windows NT
- Application
- Pharmaceuticals
- Distribution
Dimensions
- Overall Dimensions
- 32.26 x 32.05 x 47.24 cm
- 12.7 x 12.6 x 18.6 in
Printing Specifications
- Print Speeds
- 10 ips
- 12 ips
- 6 ips
- Resolutions
- 203 dpi
- 600 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Linear Barcodes
- EAN-13
- USPS-4 State
- UPC 2- and 5-Digit Addendums
- Industrial 2 of 5
- Code 128
- Telepen
- UPC-E
- Plessey
- Std 2 of 5
- Code 93
- Postnet
- UCC/EAN Code 128
- UPC-A
- Code 11
- FIM
- Codabar
- HIBC
- Code 3 of 9
- Planetcode
- EAN-8
- 2D Barcodes
- QR-Code
- PDF417
- Micro PDF417
- MaxiCode
- Data Matrix
- Codablock
- Code 16k
- USD-8
- TLC 39
- GS1 Databar
- Aztec
- Font Modification
- Mirror Image
- Expansion
- Rotation
- Downloadable Font Type
- Bitmap
- TrueType
Media
- Maximum Ribbon Length
- 600
- 1968
- Media Width
- 1 - 4.7 in
- 25.4 - 118.1 mm
- Printer Media Type
- Ribbon
- Label
- Media Thickness
- 0.06 - 0.25 mm
- 0.0025 - 0.01 in
Network
- Communications Protocol
- 802.11 a/b/g/n/ac
- Wireless Communication
- WiFi
Software & Firmware
- Printer Command Language
- PL-I
- ZPL-II
- DPL
Memory & Data
- Image File Format
- PCX
- BMP
- IMG
Electrical
- Operating Voltage
- 180 - 264 V AC
- 90 - 132 V AC
- Operating Frequency
- 47 - 63 Hz
Environmental
- Operating Temperature
- 32 - 104 °F
- 0 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
Features
- Features
- 5 Languages
- Rugged
- Easy to Upgrade
- Door Options
- Standard
- Compatible Software
- NETira CT
- NETira LD
- Compatible Drivers
- Windows Vista
- Windows XP
- Windows NT
- Application
- Pharmaceuticals
- Distribution
Dimensions
- Overall Dimensions
- 32.26 x 32.05 x 47.24 cm
- 12.7 x 12.6 x 18.6 in
Printing Specifications
- Print Speeds
- 10 ips
- 12 ips
- 6 ips
- Resolutions
- 203 dpi
- 600 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Linear Barcodes
- EAN-13
- USPS-4 State
- UPC 2- and 5-Digit Addendums
- Industrial 2 of 5
- Code 128
- Telepen
- UPC-E
- Plessey
- Std 2 of 5
- Code 93
- Postnet
- UCC/EAN Code 128
- UPC-A
- Code 11
- FIM
- Codabar
- HIBC
- Code 3 of 9
- Planetcode
- EAN-8
- 2D Barcodes
- QR-Code
- PDF417
- Micro PDF417
- MaxiCode
- Data Matrix
- Codablock
- Code 16k
- USD-8
- TLC 39
- GS1 Databar
- Aztec
- Font Modification
- Mirror Image
- Expansion
- Rotation
- Downloadable Font Type
- Bitmap
- TrueType
Media
- Maximum Ribbon Length
- 600
- 1968
- Media Width
- 1 - 4.7 in
- 25.4 - 118.1 mm
- Printer Media Type
- Ribbon
- Label
- Media Thickness
- 0.06 - 0.25 mm
- 0.0025 - 0.01 in
Network
- Communications Protocol
- 802.11 a/b/g/n/ac
- Wireless Communication
- WiFi
Software & Firmware
- Printer Command Language
- PL-I
- ZPL-II
- DPL
Memory & Data
- Image File Format
- PCX
- BMP
- IMG
Electrical
- Operating Voltage
- 180 - 264 V AC
- 90 - 132 V AC
- Operating Frequency
- 47 - 63 Hz
Environmental
- Operating Temperature
- 32 - 104 °F
- 0 - 40 °C
Service Terms
- Warranty Duration
- 1 yr
- Features : 5 Languages|Rugged|Easy to Upgrade
- Door Options : Standard
- Compatible Software : NETira CT|NETira LD
- Compatible Drivers : Windows Vista|Windows XP|Windows NT
- Application : Pharmaceuticals|Distribution
- Overall Dimensions : 32.26 x 32.05 x 47.24 cm|12.7 x 12.6 x 18.6 in
- Resolutions : 203 dpi|600 dpi|300 dpi
- 2D Barcodes : QR-Code|PDF417|Micro PDF417|MaxiCode|Data Matrix|Codablock|Code 16k|USD-8|TLC 39|GS1 Databar|Aztec
- Font Modification : Mirror Image|Expansion|Rotation
- Downloadable Font Type : Bitmap|TrueType
- Print Method : Direct Thermal|Thermal Transfer
- Linear Barcodes : EAN-13|USPS-4 State|UPC 2- and 5-Digit Addendums|Industrial 2 of 5|Code 128|Telepen|UPC-E|Plessey|Std 2 of 5|Code 93|Postnet|UCC/EAN Code 128|UPC-A|Code 11|FIM|Codabar|HIBC|Code 3 of 9|Planetcode|EAN-8
- Print Speeds : 10 ips|12 ips|6 ips
- Maximum Ribbon Length : 600|1968
- Media Width : 1 - 4.7 in|25.4 - 118.1 mm
- Printer Media Type : Ribbon|Label
- Media Thickness : 0.06 - 0.25 mm|0.0025 - 0.01 in
- Communications Protocol : 802.11 a/b/g/n/ac
- Wireless Communication : WiFi
- Printer Command Language : PL-I|ZPL-II|DPL
- Image File Format : PCX|BMP|IMG
- Operating Voltage : 180 - 264 V AC|90 - 132 V AC
- Operating Frequency : 47 - 63 Hz
- Operating Temperature : 32 - 104 °F|0 - 40 °C
- Warranty Duration : 1 yr