Industrial
M-Class Mark II Industrial Printer
M-Class Mark II Industrial Printer
M-Class™: Mark II printers offer great value for warehouse, healthcare, logistics and retail applications. They keep up with high-label-demand applications, boasting faster performance than many printers in their class. M-Class printers also feature a modular design and field-installable options to cut back on downtime and improve efficiency.
- Five-button, 128 x 64 LCD graphical backlit display is easy to read, enabling user-friendly label configuration setup.
- Rugged construction features a precision die-cast aluminum frame.
- Multi-language menu available in English, Spanish, German, Italian, and French.
- Utilizes widely used DPL and supports PL-Z (Zebra), PL-I (Intermec), and PL-B (Boca) printer command languages for easy emulations.
- Modular design allows for user field-upgradeable options like thermal transfer and internal rewinder.
M-Class Mark II Compact Industrial Printers are easy on your budget, while providing industrial printing performance in a compact footprint. They’:re perfect for warehouse, healthcare, logistics and retail applications. Measuring 259 x 257 x 462 mm (10.21 x 10.10 x 18.19 in), the smaller footprint is ideal for users who need the power of industrial printers but must consider space limitations. M-Class Mark II printers also reduces your total cost of ownership with easy-to-maintain components. They’:re versatile, too. Use them in a wide variety of applications with a range of media compatibility, connectivity, emulation support and options.
Specifications at a glance:
- Printhead: Direct thermal: optional thermal transfer
- Resolution: 8 dots/mm (203 dpi): optional 12 dots/mm (300 dpi)
- Media roll width: 19 mm (0.75 in) to 118.1 mm (4.65 in)
- Maximum print width: 108 mm (4.25 in)
- Print speed: •: M-4206: 152 mms (6 ips), 8 mmps (203 dpi) •: M-4210: 254 mms (10 ips), 8 mmps (203 dpi) •: M-4308: 203 mms (8 ips), 12 mmps (300 dpi)
- Communication ports: Serial, parallel, USB: optional Ethernet-wired LAN 10/100: optional wireless 802.11b/g#
Features
- Features
- Easy to Upgrade
- 5 Languages
- Rugged
- Door Options
- Standard
- Compatible Software
- DMX NetManager
- Compatible Drivers
- Windows NT
- Windows XP
- Windows Vista
Dimensions
- Overall Dimensions
- 10.21 x 10.10 x 18.19 in
- 25.9 x 25.7 x 46.2 cm
Printing Specifications
- Print Speeds
- 10 ips
- 8 ips
- 6 ips
- Resolutions
- 203 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Linear Barcodes
- UPC 2- and 5-Digit Addendums
- Industrial 2 of 5
- UCC/EAN Code 128
- Telepen
- EAN-8
- UPC-E
- Postnet
- Code 3 of 9
- EAN-13
- UPC-A
- Code 128
- Std 2 of 5
- HIBC
- Codabar
- Plessey
- Planetcode
- Code 93
- Code 11
- Interleaved 2 of 5
- 2D Barcodes
- QR-Code
- MaxiCode
- Codablock
- Micro PDF417
- TLC 39
- Aztec
- GS1 Databar
- PDF417
- Code 16k
- Data Matrix
- USD-8
- Resident Font
- OCR-A
- OCR-B
- CG Triumvirate
- Downloadable Font Type
- TrueType
- Bitmap
Media
- Maximum Ribbon Length
- 300
- 450
- 984
- 1476
- Ribbon Core Width
- 25.4 - 114.3 mm
- 1 - 4.5 in
- Media Width
- 19 - 118.1 mm
- 0.75 - 4.65 in
- Printer Media Type
- Ribbon
- Label
- Media Thickness
- 0.0025 - 0.01 in
- 0.0635 - 0.254 mm
Network
- Wireless Communication
- RFID
- WiFi
Software & Firmware
- Printer Command Language
- PL-B
- PL-Z
- PL-I
Memory & Data
- Memory
- 8 MB Flash/16 MB RAM
Electrical
- Operating Voltage
- 180 - 264 V AC
- 90 - 132 V AC
- Operating Frequency
- 47 - 63 Hz
Environmental
- Operating Temperature
- 4 - 35 °C
- 40 - 95 °F
Service Terms
- Warranty Duration
- 1 yr
Features
- Features
- Easy to Upgrade
- 5 Languages
- Rugged
- Door Options
- Standard
- Compatible Software
- DMX NetManager
- Compatible Drivers
- Windows NT
- Windows XP
- Windows Vista
Dimensions
- Overall Dimensions
- 10.21 x 10.10 x 18.19 in
- 25.9 x 25.7 x 46.2 cm
Printing Specifications
- Print Speeds
- 10 ips
- 8 ips
- 6 ips
- Resolutions
- 203 dpi
- 300 dpi
- Print Method
- Direct Thermal
- Thermal Transfer
- Linear Barcodes
- UPC 2- and 5-Digit Addendums
- Industrial 2 of 5
- UCC/EAN Code 128
- Telepen
- EAN-8
- UPC-E
- Postnet
- Code 3 of 9
- EAN-13
- UPC-A
- Code 128
- Std 2 of 5
- HIBC
- Codabar
- Plessey
- Planetcode
- Code 93
- Code 11
- Interleaved 2 of 5
- 2D Barcodes
- QR-Code
- MaxiCode
- Codablock
- Micro PDF417
- TLC 39
- Aztec
- GS1 Databar
- PDF417
- Code 16k
- Data Matrix
- USD-8
- Resident Font
- OCR-A
- OCR-B
- CG Triumvirate
- Downloadable Font Type
- TrueType
- Bitmap
Media
- Maximum Ribbon Length
- 300
- 450
- 984
- 1476
- Ribbon Core Width
- 25.4 - 114.3 mm
- 1 - 4.5 in
- Media Width
- 19 - 118.1 mm
- 0.75 - 4.65 in
- Printer Media Type
- Ribbon
- Label
- Media Thickness
- 0.0025 - 0.01 in
- 0.0635 - 0.254 mm
Network
- Wireless Communication
- RFID
- WiFi
Software & Firmware
- Printer Command Language
- PL-B
- PL-Z
- PL-I
Memory & Data
- Memory
- 8 MB Flash/16 MB RAM
Electrical
- Operating Voltage
- 180 - 264 V AC
- 90 - 132 V AC
- Operating Frequency
- 47 - 63 Hz
Environmental
- Operating Temperature
- 4 - 35 °C
- 40 - 95 °F
Service Terms
- Warranty Duration
- 1 yr
- Features : Easy to Upgrade|5 Languages|Rugged
- Door Options : Standard
- Compatible Software : DMX NetManager
- Compatible Drivers : Windows NT|Windows XP|Windows Vista
- Overall Dimensions : 10.21 x 10.10 x 18.19 in|25.9 x 25.7 x 46.2 cm
- Resolutions : 203 dpi|300 dpi
- 2D Barcodes : QR-Code|MaxiCode|Codablock|Micro PDF417|TLC 39|Aztec|GS1 Databar|PDF417|Code 16k|Data Matrix|USD-8
- Resident Font : OCR-A|OCR-B|CG Triumvirate
- Print Method : Direct Thermal|Thermal Transfer
- Downloadable Font Type : TrueType|Bitmap
- Linear Barcodes : UPC 2- and 5-Digit Addendums|Industrial 2 of 5|UCC/EAN Code 128|Telepen|EAN-8|UPC-E|Postnet|Code 3 of 9|EAN-13|UPC-A|Code 128|Std 2 of 5|HIBC|Codabar|Plessey|Planetcode|Code 93|Code 11|Interleaved 2 of 5
- Print Speeds : 10 ips|8 ips|6 ips
- Maximum Ribbon Length : 300|450|984|1476
- Ribbon Core Width : 25.4 - 114.3 mm|1 - 4.5 in
- Media Width : 19 - 118.1 mm|0.75 - 4.65 in
- Printer Media Type : Ribbon|Label
- Media Thickness : 0.0025 - 0.01 in|0.0635 - 0.254 mm
- Wireless Communication : RFID|WiFi
- Printer Command Language : PL-B|PL-Z|PL-I
- Memory : 8 MB Flash/16 MB RAM
- Operating Voltage : 180 - 264 V AC|90 - 132 V AC
- Operating Frequency : 47 - 63 Hz
- Operating Temperature : 4 - 35 °C|40 - 95 °F
- Warranty Duration : 1 yr